Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.850 |
| A dimension MM | 97.790 |
| Angle shape | 180 Degree |
| Backup hex size IN | 1.650 |
| Backup hex size MM | 41.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 7983-10J30-205AS |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 2.360 |
| Drop dimension MM | 59.94 |
| End connection hex size IN | 1.650 |
| End size 1 | -30 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.001 |
| Hose cut off factor MM | 50.850 |
| Hose size | -10 |
| Inside diameter IN | 0.466 |
| Inside diameter MM | 11.836 |
| Product height in | 2.360 |
| Product height mm | 59.944 |
| Product length in | 6.929 |
| Product length mm | 175.997 |
| Product material | Carbon steel |
| Product width in | 1.614 |
| Product width mm | 40.996 |
| Series | Thermoplastic Crimp |
| Thread size 1 | M30x2 |
| Tube OD 1 IN | 0.787 |
| Tube OD 1 MM | 19.990 |