Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.390 |
| A dimension MM | 60.600 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 79C3-04C10 |
| Construction Style | Crimp |
| End size 1 | -4 |
| End Type 1 | Male staplok |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.310 |
| Hose cut off factor MM | 33.300 |
| Inside diameter IN | 0.180 |
| Inside diameter MM | 4.600 |
| Product height in | 0.586 |
| Product height mm | 14.884 |
| Product length in | 2.390 |
| Product length mm | 60.706 |
| Product material | Carbon steel |
| Product width in | 0.586 |
| Product width mm | 14.884 |
| Seal material | Nitrile (NBR) |