Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.188 |
| A dimension MM | 81.000 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 79C3-04J14-081 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 6.350 |
| Construction Style | Crimp |
| Drop dimension IN | 1 |
| Drop dimension MM | 31 |
| End connection hex size IN | 0.669 |
| End connection hex size MM | 17.000 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.070 |
| Hose cut off factor MM | 27.200 |
| Hose size | -4 |
| Inside diameter IN | 0.153 |
| Inside diameter MM | 3.900 |
| Product height in | 1.400 |
| Product height mm | 35.560 |
| Product length in | 2.500 |
| Product length mm | 63.500 |
| Product material | Carbon steel |
| Product width in | 0.670 |
| Product width mm | 17.018 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M14x1.5 |