Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.314 |
| A dimension MM | 58.776 |
| Angle shape | Straight |
| Backup hex size IN | 0.500 |
| Backup hex size MM | 12.700 |
| Brand | Synflex by Danfoss |
| Catalog Item | 90102-021400-0 |
| Compatible hose ID IN | 0.130 |
| Compatible hose ID MM | 3.302 |
| Construction Style | Reusable |
| End connection hex size IN | 0.440 |
| End connection hex size MM | 11.200 |
| End size 1 | -2 |
| End type 1 | Male pipe (NPT) |
| Hose cut off factor IN | 1.750 |
| Hose cut off factor MM | 44.450 |
| Hose size | -2 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.318 |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 2.314 |
| Product length mm | 58.776 |
| Product material | Carbon steel |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Series | 901 |
| Thread size 1 | 1/8-27 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789341785 |
