Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.945 |
| A dimension MM | 49.403 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Compatible hose ID IN | 0.120 |
| Compatible hose ID MM | 3.200 |
| Construction Style | Reusable |
| End connection hex size IN | 0.430 |
| End connection hex size MM | 13.000 |
| End size 1 | -2 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.500 |
| Hex size 1 MM | 13.000 |
| Hex size 2 IN | 0.430 |
| Hex size 2 MM | 11.000 |
| Hose cut off factor IN | 0.950 |
| Hose cut off factor MM | 24.130 |
| Hose size | -2 |
| Inside diameter IN | 0.106 |
| Inside diameter MM | 2.692 |
| Product material | Carbon steel |
| Reusable socket hex IN | 0.500 |
| Reusable socket hex MM | 14.280 |
| Seal material | Nitrile (NBR) |
| Series | 901 |
| Thread sealant | No |
| Working pressure max bar | 690 |
| Working pressure max psi | 10000 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789352439 |