Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.800 |
| A dimension MM | 45.720 |
| Angle shape | Straight |
| Backup hex size IN | 0.438 |
| Backup hex size MM | 11.112 |
| Catalog Item | 90102-035400-0 |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Reusable |
| End connection hex size IN | 0.563 |
| End connection hex size MM | 14.288 |
| End size 1 | -2 |
| End type 1 | Male JIS seat |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.040 |
| Hose cut off factor MM | 26.620 |
| Hose size | -3 |
| Inside diameter IN | 0.110 |
| Inside diameter MM | 2.800 |
| Product height in | 0.563 |
| Product height mm | 14.300 |
| Product length in | 1.800 |
| Product length mm | 45.720 |
| Product material | Carbon steel |
| Product width in | 0.563 |
| Product width mm | 14.300 |
| Series | 901 |
| Thread size 1 | 3/8-24 UNF |