Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.590 |
| A dimension MM | 65.786 |
| Angle shape | Straight |
| Backup hex size IN | 0.688 |
| Backup hex size MM | 17.462 |
| Brand | Synflex by Danfoss |
| Catalog Item | 90206-061000-0 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 6.000 |
| Construction Style | Reusable |
| End connection hex size IN | 0.687 |
| End connection hex size MM | 17.449 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.300 |
| Hose cut off factor MM | 33.020 |
| Hose size | -6 |
| Inside diameter IN | 0.270 |
| Inside diameter MM | 6.858 |
| Product material | Carbon steel |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Reusable socket hex IN | 0.875 |
| Reusable socket hex MM | 22.225 |
| Series | 902 |
| Thread sealant | Yes |
| Thread size 1 | 3/8-18 NPTF |