Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.296 |
| A dimension MM | 32.918 |
| Angle shape | Straight |
| Catalog Item | 4S16FHB20 |
| Construction Style | Crimp |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.500 |
| Hex size 1 MM | 12.000 |
| Hose cut off factor IN | 0.735 |
| Hose cut off factor MM | 18.669 |
| Inside diameter IN | 7.400 |
| Inside diameter MM | 1.879 |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 1.300 |
| Product length mm | 33.020 |
| Product material | Carbon steel |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Thread size 1 | 1/8-27 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789304674 |
![Hose Fittings 90302-021000 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215543%2FID433158407766-0101_preview.jpg&w=1920&q=75)