Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.896 |
| A dimension MM | 48.158 |
| Angle shape | Straight |
| Catalog Item | 90302-021400-0 |
| Construction Style | Crimp |
| End connection hex size IN | 0.500 |
| End connection hex size MM | 12.000 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.333 |
| Hose cut off factor MM | 33.858 |
| Inside diameter IN | 0.078 |
| Inside diameter MM | 1.981 |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 1.900 |
| Product length mm | 48.260 |
| Product material | Carbon steel |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Thread size 1 | 1/8-27 NPTF |
