Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.703 |
| A dimension MM | 43.260 |
| Angle shape | Straight |
| Backup hex size IN | 0.625 |
| Backup hex size MM | 15.000 |
| Catalog Item | 90302-045400-0 |
| Construction Style | Crimp |
| End connection hex size IN | 0.500 |
| End connection hex size MM | 12.000 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.111 |
| Hose cut off factor MM | 28.220 |
| Inside diameter IN | 7.400 |
| Inside diameter MM | 1.879 |
| Product height in | 0.630 |
| Product height mm | 16.002 |
| Product length in | 1.700 |
| Product length mm | 43.180 |
| Product material | Carbon steel |
| Product width in | 0.630 |
| Product width mm | 16.002 |
| Thread size 1 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789304636 |
