Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.671 |
| A dimension MM | 42.440 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.563 |
| Backup hex size MM | 14.000 |
| Construction Style | Crimp |
| Drop dimension IN | 0.875 |
| Drop dimension MM | 22.22 |
| End connection hex size IN | 0.500 |
| End connection hex size MM | 12.000 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.500 |
| Hex size 1 MM | 12.000 |
| Hex size 2 IN | 0.563 |
| Hex size 2 MM | 14.000 |
| Hose cut off factor IN | 1.110 |
| Hose cut off factor MM | 28.190 |
| Inside diameter IN | 0.078 |
| Inside diameter MM | 1.980 |
| Product height in | 0.630 |
| Product height mm | 16.002 |
| Product length in | 2.060 |
| Product length mm | 52.324 |
| Product material | Carbon steel |
| Product width in | 0.630 |
| Product width mm | 16.002 |
| Thread size 1 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789324641 |
![Hose Fittings 90304-0655S0 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215546%2FID433158423771-0101_preview.jpg&w=1920&q=75)