Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.526 |
| A dimension MM | 64.160 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 4S20CTD16 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.874 |
| Compatible hoses | 25CT30CT (Size dependent)31303440 (Size dependent)35803630 (Size dependent)3740 (Size dependent)37AL3800 (Size dependent)3R30 |
| Compatible tube OD IN | 0.31 |
| Compatible tube OD MM | 7.874 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.625 |
| Hex size 1 MM | 15.000 |
| Hex size 2 IN | 0.750 |
| Hex size 2 MM | 19.000 |
| Hose cut off factor IN | 1.446 |
| Hose cut off factor MM | 36.730 |
| Hose size | -5 |
| Inside diameter IN | 0.156 |
| Inside diameter MM | 3.960 |
| Product height in | 0.630 |
| Product height mm | 16.002 |
| Product length in | 2.530 |
| Product length mm | 64.262 |
| Product material | Carbon steel |
| Product width in | 0.630 |
| Product width mm | 16.002 |
| Thread size 1 | 1/2-20 UNF |
| Tube OD 1 IN | 0.310 |
| Tube OD 1 MM | 7.874 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789324849 |
![Hose Fittings [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215554%2FID433157795579-0101_preview.jpg&w=1920&q=75)