Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.395 |
| A dimension MM | 60.830 |
| Angle shape | Straight |
| Catalog Item | 4S20DLB12 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | 25CT30CT (Size dependent)31303440 (Size dependent)35803630 (Size dependent)3740 (Size dependent)37AL3800 (Size dependent)3R30 |
| Compatible tube OD IN | 0.38 |
| Compatible tube OD MM | 9.525 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End size 2 | -4 |
| End type 1 | Male 37 degree |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.000 |
| Hose cut off factor IN | 1.315 |
| Hose cut off factor MM | 33.400 |
| Hose size | -6 |
| Inside diameter IN | 0.156 |
| Inside diameter MM | 3.960 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 2.400 |
| Product length mm | 60.960 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Thread size 1 | 9/16-18 UNF |
| Tube OD 1 IN | 0.375 |
| Tube OD 1 MM | 9.525 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789329363 |