Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.432 |
| A dimension MM | 61.770 |
| Angle shape | 90 Degree |
| Brand | Synflex by Danfoss |
| Catalog Item | 4S20DSA16XP |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Construction Style | Crimp |
| Drop dimension IN | 1.125 |
| Drop dimension MM | 28.58 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.625 |
| Hex size 1 MM | 15.000 |
| Hex size 2 IN | 0.688 |
| Hex size 2 MM | 17.000 |
| Hose cut off factor IN | 1.352 |
| Hose cut off factor MM | 34.340 |
| Hose size | -4 |
| Inside diameter IN | 0.156 |
| Inside diameter MM | 3.960 |
| Product height in | 1.220 |
| Product height mm | 30.988 |
| Product length in | 2.590 |
| Product length mm | 65.786 |
| Product material | Carbon steel |
| Product width in | 0.690 |
| Product width mm | 17.526 |
| Thread size 1 | 9/16-18 UNF |
![Hose Fittings 90304-0655S0 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215546%2FID433158423771-0101_preview.jpg&w=1920&q=75)