Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Synflex by Danfoss |
| Catalog Item | 90304-10N090 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Hose size | -4 |
| Product height in | 1.496 |
| Product height mm | 37.998 |
| Product length in | 2.401 |
| Product length mm | 60.985 |
| Product width in | 0.669 |
| Product width mm | 16.992 |