Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.683 |
| A dimension MM | 68.148 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Compatible hoses | 30CT (Size dependent)31303440 (Size dependent)35803630 (Size dependent)3740 (Size dependent)37AL3800 (Size dependent)3R30 |
| Construction Style | Swage |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.100 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.100 |
| Hex size 2 IN | 0.750 |
| Hex size 2 MM | 19.100 |
| Hose cut off factor IN | 1.400 |
| Hose cut off factor MM | 35.560 |
| Hose size | -5 |
| Inside diameter IN | 0.230 |
| Inside diameter MM | 5.842 |
| Product material | Carbon steel |
| Series | 903 |
| Thread sealant | No |
| Thread size 1 | 1/2-14 NPSM |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628025287 |
![Hose Fittings [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215554%2FID433157795579-0101_preview.jpg&w=1920&q=75)