Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.171 |
| A dimension MM | 80.540 |
| Angle shape | Straight |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.100 |
| Brand | Synflex by Danfoss |
| Catalog Item | 90306-061400-0 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.652 |
| Compatible hoses | 25CT30CT (Size dependent)31303440 (Size dependent)35803630 (Size dependent)3740 (Size dependent)37AL3800 (Size dependent)3R30 |
| Compatible tube OD IN | 0.38 |
| Compatible tube OD MM | 9.652 |
| Construction Style | Swage |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.100 |
| End size 1 | -6 |
| End type 1 | Male pipe (NPT) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.940 |
| Hose cut off factor MM | 49.276 |
| Hose size | -6 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.112 |
| Product height in | 0.812 |
| Product height mm | 20.625 |
| Product length in | 3.171 |
| Product length mm | 80.543 |
| Product material | Carbon steel |
| Product width in | 0.812 |
| Product width mm | 20.625 |
| Series | 903 |
| Thread size 1 | 3/8-16 UNF |
| Tube OD 1 IN | 0.380 |
| Tube OD 1 MM | 9.652 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146087171 |
