Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.763 |
| A dimension MM | 70.180 |
| Angle shape | 45 Degree |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 90306-064040 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 0.429 |
| Drop dimension MM | 10.90 |
| End connection hex size IN | 0.810 |
| End connection hex size MM | 21.000 |
| End connection torque | 14-16 lb-ft(20-22 Nm) |
| End size 1 | -6 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.513 |
| Hose cut off factor MM | 38.430 |
| Hose size | -6 |
| Inside diameter IN | 0.281 |
| Inside diameter MM | 7.137 |
| Product height in | 0.429 |
| Product height mm | 10.897 |
| Product length in | 2.827 |
| Product length mm | 71.806 |
| Product material | Carbon steel |
| Product width in | 0.812 |
| Product width mm | 20.625 |
| Series | 903 |
| Thread sealant | No |
| Thread size 1 | 11/16-16 UN |
| Tube OD 1 IN | 0.375 |
| Tube OD 1 MM | 9.530 |