Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.620 |
| A dimension MM | 66.548 |
| Angle shape | 90 Degree |
| Brand | Synflex by Danfoss |
| Catalog Item | 90306-0655L0 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 2.180 |
| Drop dimension MM | 55.37 |
| End connection hex size IN | 0.680 |
| End connection hex size MM | 17.000 |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -6 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.370 |
| Hose cut off factor MM | 34.798 |
| Hose size | -6 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.112 |
| Product height in | 2.547 |
| Product height mm | 64.700 |
| Product length in | 2.680 |
| Product length mm | 68.072 |
| Product material | Carbon steel |
| Product width in | 0.812 |
| Product width mm | 20.625 |
| Series | 903 |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |