Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.620 |
| A dimension MM | 66.548 |
| Angle shape | 90 Degree |
| Catalog Item | 4S24CTG24 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.652 |
| Compatible hoses | 25CT30CT (Size dependent)31303440 (Size dependent)35803630 (Size dependent)3740 (Size dependent)37AL3800 (Size dependent)3R30 |
| Compatible tube OD IN | 0.38 |
| Compatible tube OD MM | 9.652 |
| Construction Style | Crimp |
| Drop dimension IN | 1.130 |
| Drop dimension MM | 28.60 |
| End size 1 | -6 |
| End type 1 | Female inverted flare |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.688 |
| Hex size 1 MM | 17.000 |
| Hex size 2 IN | 0.690 |
| Hex size 2 MM | 17.526 |
| Hose cut off factor IN | 1.370 |
| Hose cut off factor MM | 34.800 |
| Hose size | -6 |
| Inside diameter IN | 0.240 |
| Inside diameter MM | 6.100 |
| Product height in | 1.130 |
| Product height mm | 28.702 |
| Product length in | 2.620 |
| Product length mm | 66.548 |
| Product material | Carbon steel |
| Product width in | 0.690 |
| Product width mm | 17.526 |
| Thread size 1 | 9/16-18 UNF |
| Tube OD 1 IN | 0.380 |
| Tube OD 1 MM | 9.652 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789325235 |
