Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 90306-12N000 |
| Compatible hose ID IN | 0.375 |
| Compatible hose ID MM | 9.525 |
| Hose size | -6 |
| Product height in | 0.281 |
| Product height mm | 7.137 |
| Product length in | 3.011 |
| Product length mm | 76.479 |
| Product width in | 0.281 |
| Product width mm | 7.137 |