Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.871 |
| A dimension MM | 72.923 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 4S25DSB16ZL |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Swage |
| End connection torque | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -8 |
| End type 1 | Male 37 degree |
| Finish plating | Zinc plating |
| Hex size 2 IN | 0.870 |
| Hex size 2 MM | 22.000 |
| Hose cut off factor IN | 1.376 |
| Hose cut off factor MM | 34.950 |
| Hose size | -8 |
| Inside diameter IN | 0.391 |
| Inside diameter MM | 9.931 |
| Product material | Carbon steel |
| Series | 903 |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |
