Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.870 |
| A dimension MM | 72.920 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 90308-085000-0 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 30CT (Size dependent)31303440 (Size dependent)35803630 (Size dependent)3740 (Size dependent)37AL3800 (Size dependent)3R30 |
| Compatible tube OD IN | 0.50 |
| Compatible tube OD MM | 12.700 |
| Construction Style | Swage |
| End connection hex size IN | 0.875 |
| End connection hex size MM | 22.225 |
| End connection torque | 35-46 lb-ft(47-62 Nm) |
| End size 1 | -12 |
| End type 1 | Male 37 degree |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.380 |
| Hose cut off factor MM | 35.052 |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.930 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 2.870 |
| Product length mm | 72.898 |
| Product material | Carbon steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Series | 903 |
| Thread size 1 | 3/4-16 UNF |
| Tube OD 1 IN | 0.500 |
| Tube OD 1 MM | 12.700 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146087256 |
