Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.160 |
A dimension MM | 80.300 |
Angle shape | Straight |
Brand | Synflex by Danfoss |
Compatible hose ID IN | 0.500 |
Compatible hose ID MM | 12.700 |
Compatible hoses | 37AL30CT (Size dependent)31303440 (Size dependent)35803630 (Size dependent)3740 (Size dependent)3800 (Size dependent)3R30 |
Compatible tube OD IN | 0.50 |
Compatible tube OD MM | 12.700 |
Construction Style | Crimp |
End size 1 | -12 |
End type 1 | Female 37/45 universal swivel |
Finish plating | Zinc plating |
Hex size 1 IN | 0.875 |
Hex size 1 MM | 22.0 |
Hex size 2 IN | 0.938 |
Hex size 2 MM | 23.0 |
Hose cut off factor IN | 1.670 |
Hose cut off factor MM | 42.300 |
Hose size | -8 |
Inside diameter IN | 0.390 |
Inside diameter MM | 9.900 |
Product height in | 0.880 |
Product height mm | 22.352 |
Product length in | 3.150 |
Product length mm | 80.010 |
Product material | Carbon steel |
Product width in | 0.940 |
Product width mm | 23.876 mm |
Thread sealant | No |
Thread size 1 | 3/4-16 UNF |
Tube OD 1 IN | 0.500 |
Tube OD 1 MM | 12.700 |
Working pressure max bar | 276 |
Working pressure max psi | 4000 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 639789304698 |