Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.278 |
| A dimension MM | 83.261 |
| Angle shape | 45 Degree |
| Backup hex size IN | 0.870 |
| Backup hex size MM | 22.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 90308-085540 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 0.713 |
| Drop dimension MM | 18.11 |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.000 |
| End connection torque | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -8 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.783 |
| Hose cut off factor MM | 45.288 |
| Hose size | -8 |
| Inside diameter IN | 0.391 |
| Inside diameter MM | 9.931 |
| Product height in | 0.713 |
| Product height mm | 18.110 |
| Product length in | 3.344 |
| Product material | Carbon steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Series | 903 |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |
| Tube OD 1 IN | 0.500 |
| Tube OD 1 MM | 12.700 |