Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.930 |
| A dimension MM | 74.470 |
| Angle shape | 90 Degree |
| Brand | Synflex by Danfoss |
| Catalog Item | 4S32DL20 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 25CT30CT (Size dependent)31303440 (Size dependent)35803630 (Size dependent)3740 (Size dependent)37AL3800 (Size dependent)3R30 |
| Construction Style | Swage |
| Drop dimension IN | 2.430 |
| Drop dimension MM | 61.72 |
| End connection torque | 35-46 lb-ft(47-62 Nm) |
| End size 1 | -12 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.880 |
| Hex size 1 MM | 22.400 |
| Hex size 2 IN | 0.880 |
| Hex size 2 MM | 22.400 |
| Hose cut off factor IN | 1.440 |
| Hose cut off factor MM | 36.576 |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.906 |
| Product material | Carbon steel |
| Series | 903 |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789325464 |
