Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.115 |
| A dimension MM | 79.121 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 4S32DSA16 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End type 1 | Female BSPP swivel |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.000 |
| Hex size 2 IN | 0.875 |
| Hex size 2 MM | 22.000 |
| Hose cut off factor IN | 1.566 |
| Hose cut off factor MM | 39.776 |
| Hose size | -8 |
| Inside diameter IN | 0.281 |
| Inside diameter MM | 7.137 |
| Product height in | 1.226 |
| Product height mm | 31.150 |
| Product length in | 3.115 |
| Product length mm | 79.121 |
| Product material | Carbon steel |
| Product width in | 1.226 |
| Product width mm | 31.150 |
