Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.160 |
| A dimension MM | 80.200 |
| Angle shape | Straight |
| Backup hex size IN | 0.688 |
| Backup hex size MM | 17.000 |
| Catalog Item | 90308-105400-0 |
| Compatible hose ID IN | 0.630 |
| Compatible hose ID MM | 16.002 |
| Compatible hoses | 25CT30CT (Size dependent)31303440 (Size dependent)35803630 (Size dependent)3740 (Size dependent)37AL3800 (Size dependent)3R30 |
| Compatible tube OD IN | 0.63 |
| Compatible tube OD MM | 16.002 |
| Construction Style | Crimp |
| End connection hex size IN | 0.875 |
| End connection hex size MM | 22.000 |
| End size 1 | -10 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.660 |
| Hose cut off factor MM | 42.300 |
| Hose size | -10 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.900 |
| Product height in | 1.060 |
| Product height mm | 26.924 |
| Product length in | 3.150 |
| Product length mm | 80.010 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Thread size 1 | 7/8-14 UNF |
| Tube OD 1 IN | 0.630 |
| Tube OD 1 MM | 16.002 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789328250 |
![Hose Fittings 90308-125500 [LEFT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215556%2FID433157815585-0101_preview.jpg&w=1920&q=75)