Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.120 |
| A dimension MM | 79.250 |
| Angle shape | 90 Degree |
| Catalog Item | 4S32FHA24 |
| Compatible hose ID IN | 0.630 |
| Compatible hose ID MM | 16.002 |
| Compatible hoses | 25CT30CT (Size dependent)31303440 (Size dependent)35803630 (Size dependent)3740 (Size dependent)37AL3800 (Size dependent)3R30 |
| Construction Style | Crimp |
| Drop dimension IN | 1.625 |
| Drop dimension MM | 41.28 |
| End size 1 | -10 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.125 |
| Hex size 1 MM | 28.000 |
| Hex size 2 IN | 1.000 |
| Hex size 2 MM | 25.000 |
| Hose cut off factor IN | 1.625 |
| Hose cut off factor MM | 41.280 |
| Hose size | -10 |
| Inside diameter IN | 0.391 |
| Inside diameter MM | 9.930 |
| Product height in | 1.630 |
| Product height mm | 41.402 |
| Product length in | 3.060 |
| Product length mm | 77.724 |
| Product material | Carbon steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789325525 |
![Hose Fittings 90304-0655S0 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215546%2FID433158423771-0101_preview.jpg&w=1920&q=75)