Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 90308-15N000 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Hose size | -8 |
| Product height in | 0.390 |
| Product height mm | 9.930 |
| Product length in | 3.358 |
| Product length mm | 85.300 |
| Product width in | 0.390 |
| Product width mm | 9.930 |