Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.850 |
| A dimension MM | 97.790 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 4S32FJ32 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | 25CT30CT (Size dependent)31303440 (Size dependent)35803630 (Size dependent)3740 (Size dependent)37AL3800 (Size dependent)3R30 |
| Construction Style | Swage |
| End size 1 | -12 |
| End type 1 | Male pipe (NPT) |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.130 |
| Hex size 1 MM | 28.700 |
| Hex size 2 IN | 1.130 |
| Hex size 2 MM | 28.700 |
| Hose cut off factor IN | 2.190 |
| Hose cut off factor MM | 55.626 |
| Hose size | -12 |
| Inside diameter IN | 0.600 |
| Inside diameter MM | 15.240 |
| Product material | Carbon steel |
| Series | 903 |
| Thread size 1 | 3/4-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789325563 |
