Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.432 |
| A dimension MM | 87.170 |
| Angle shape | Straight |
| Catalog Item | 4S32FL32 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | 25CT30CT (Size dependent)31303440 (Size dependent)35803630 (Size dependent)3740 (Size dependent)37AL3800 (Size dependent)3R30 |
| Compatible tube OD IN | 0.75 |
| Compatible tube OD MM | 19.050 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.125 |
| Hex size 1 MM | 28.000 |
| Hex size 2 IN | 1.250 |
| Hex size 2 MM | 31.000 |
| Hose cut off factor IN | 1.745 |
| Hose cut off factor MM | 44.320 |
| Hose size | -12 |
| Inside diameter IN | 0.625 |
| Inside diameter MM | 15.880 |
| Product height in | 1.130 |
| Product height mm | 28.702 |
| Product length in | 3.430 |
| Product length mm | 87.122 |
| Product material | Carbon steel |
| Product width in | 1.130 |
| Product width mm | 28.702 |
| Thread size 1 | 1 1/16-12 UN |
| Tube OD 1 IN | 0.750 |
| Tube OD 1 MM | 19.050 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789324450 |
![Hose Fittings 90308-125500 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215559%2FID433157805582-0101_preview.jpg&w=1920&q=75)