Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.074 |
| A dimension MM | 52.700 |
| Angle shape | Straight |
| Backup hex size IN | 0.563 |
| Backup hex size MM | 14.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 90404-041000-0 |
| Construction Style | Crimp |
| End connection hex size IN | 0.563 |
| End size 1 | -4 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.230 |
| Hose cut off factor MM | 31.100 |
| Inside diameter IN | 0.2200 |
| Inside diameter MM | 5.5000 |
| Product height in | 0.720 |
| Product height mm | 18.288 |
| Product length in | 2.070 |
| Product length mm | 52.578 |
| Product material | Brass |
| Product width in | 0.630 |
| Product width mm | 16.002 |
| Thread size 1 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789352453 |
