Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.192 |
| A dimension MM | 55.700 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 4S32FLE32 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Construction Style | Reusable |
| End size 1 | -4 |
| Hex size 1 IN | 0.630 |
| Hex size 1 MM | 16.002 |
| Hex size 2 IN | 0.500 |
| Hex size 2 MM | 12.000 |
| Hose cut off factor IN | 1.344 |
| Hose cut off factor MM | 34.160 |
| Hose size | -4 |
| Inside diameter IN | 0.146 |
| Inside diameter MM | 3.708 |
| Product height in | 0.620 |
| Product height mm | 15.870 |
| Product length in | 2.193 |
| Product length mm | 52.570 |
| Product material | Brass |
| Product width in | 0.620 |
| Product width mm | 15.870 |
| Reusable socket hex MM | 15.000 |