Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 4S32FLF32 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.652 |
| Compatible hoses | 37AL |
| Construction Style | Reusable |
| End size 1 | -6 |
| End type 1 | Male pipe (NPTF) |
| Hex size 1 IN | 0.690 |
| Hex size 1 MM | 17.526 |
| Hose cut off factor IN | 1.330 |
| Hose cut off factor MM | 33.782 |
| Hose size | -6 |
| Inside diameter IN | 0.320 |
| Inside diameter MM | 8.128 |
| Product material | Brass |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628026130 |
