Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.730 |
| A dimension MM | 69.342 |
| Angle shape | Straight |
| Backup hex size IN | 0.810 |
| Backup hex size MM | 20.574 |
| Brand | Synflex by Danfoss |
| Catalog Item | 90406-06JK00 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.652 |
| Construction Style | Crimp |
| End connection hex size IN | 0.625 |
| End connection hex size MM | 15.000 |
| End size 1 | -6 |
| End type 1 | Standpipe Metric |
| Hose cut off factor IN | 1.543 |
| Hose cut off factor MM | 39.000 |
| Hose size | -6 |
| Inside diameter IN | 0.230 |
| Inside diameter MM | 5.842 |
| Product height in | 0.940 |
| Product height mm | 23.876 |
| Product length in | 2.730 |
| Product length mm | 69.342 |
| Product material | Brass |
| Product width in | 0.810 |
| Product width mm | 20.574 |
| Reusable socket hex MM | 20.000 |