Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.295 |
| A dimension MM | 83.693 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 4S40FLB32.120 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End type 1 | Standpipe Metric |
| Hex size 1 IN | 0.813 |
| Hex size 1 MM | 20.000 |
| Hex size 2 IN | 1.000 |
| Hex size 2 MM | 25.400 |
| Hose cut off factor IN | 1.983 |
| Hose cut off factor MM | 50.368 |
| Hose size | -8 |
| Inside diameter IN | 0.328 |
| Inside diameter MM | 8.331 |
| Product height in | 1.150 |
| Product height mm | 29.210 |
| Product length in | 3.300 |
| Product length mm | 83.820 |
| Product material | Brass |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Reusable socket hex MM | 25.400 |