Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.110 |
| A dimension MM | 78.994 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 4S6FR6 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Swage |
| End connection torque | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -12 |
| End type 1 | Female 37 degree swivel |
| Hex size 1 IN | 0.880 |
| Hex size 1 MM | 22.352 |
| Hex size 2 IN | 0.940 |
| Hex size 2 MM | 23.876 |
| Hose cut off factor IN | 1.460 |
| Hose cut off factor MM | 37.084 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.652 |
| Product material | Brass |
| Series | 9C6 |
| Working pressure max BAR | 360 |
| Working pressure max PSI | 5300 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903031212 |
![Hose Fittings 90LXX-XX5500 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213786%2FID432878100947-0101_preview.jpg&w=1920&q=75)