Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.797 |
| A dimension MM | 45.643 |
| Angle shape | Straight |
| Backup hex size IN | 0.560 |
| Backup hex size MM | 14.224 |
| Brand | Synflex by Danfoss |
| Catalog Item | 90803-021000-0 |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.826 |
| Construction Style | Reusable |
| End connection hex size IN | 0.440 |
| End connection hex size MM | 11.176 |
| End size 1 | -2 |
| End Type 1 | Male pipe (NPT) |
| Finish plating | Passivate |
| Hose cut off factor IN | 0.910 |
| Hose cut off factor MM | 23.114 |
| Hose size | -3 |
| Inside diameter IN | 0.144 |
| Inside diameter MM | 3.658 |
| Product height in | 0.548 |
| Product height mm | 13.919 |
| Product length in | 1.797 |
| Product length mm | 45.644 |
| Product material | 303 Stainless steel |
| Product width in | 0.548 |
| Product width mm | 13.919 |
| Reusable socket hex IN | 0.560 |
| Reusable socket hex MM | 14.280 |
| Series | 908 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628026659 |
