Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.613 |
| A dimension MM | 40.970 |
| Angle shape | Straight |
| Backup hex size IN | 0.563 |
| Backup hex size MM | 14.000 |
| Catalog Item | 90A02-045400-0 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 33.338 |
| Construction Style | Crimp |
| End connection hex size IN | 0.563 |
| End connection hex size MM | 14.000 |
| End size 1 | -2 |
| End size 2 | -6 |
| End Type 1 | Female 37 degree swivel |
| End type 2 | Line/hose/tube |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.050 |
| Hose cut off factor MM | 26.700 |
| Inside diameter IN | 8.200 |
| Inside diameter MM | 2.080 |
| Product height in | 0.562 |
| Product height mm | 14.287 |
| Product length in | 1.613 |
| Product length mm | 40.970 |
| Product material | 316 Stainless steel |
| Product width in | 0.562 |
| Product width mm | 14.287 |
| Reusable socket hex MM | 14.000 |
| Thread size 1 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688029702 |