Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.000 |
| A dimension MM | 50.800 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 4S8BF8 |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.826 |
| Construction Style | Swage |
| End size 1 | -2 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Passivate |
| Hex size 1 IN | 0.560 |
| Hex size 1 MM | 14.224 |
| Hex size 2 IN | 0.560 |
| Hex size 2 MM | 14.000 |
| Hose cut off factor IN | 0.750 |
| Hose cut off factor MM | 19.050 |
| Hose size | -3 |
| Inside diameter IN | 0.109 |
| Inside diameter MM | 2.769 |
| Product material | 316 Stainless steel |
| Series | 90A |
| Working pressure max BAR | 690 |
| Working pressure max PSI | 10000 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688020785 |
