Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.057 |
| A dimension MM | 52.247 |
| Angle shape | Straight |
| Backup hex size IN | 0.680 |
| Backup hex size MM | 17.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 90A03-041000-0 |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Crimp |
| End connection hex size IN | 0.680 |
| End size 1 | -4 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.257 |
| Hose cut off factor MM | 31.928 |
| Hose size | -3 |
| Inside diameter IN | 0.109 |
| Inside diameter MM | 2.769 |
| Product height in | 0.687 |
| Product height mm | 17.450 |
| Product length in | 2.112 |
| Product length mm | 53.645 |
| Product material | 316 Stainless steel |
| Product width in | 0.687 |
| Product width mm | 17.450 |
| Series | 90A |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903032301 |