Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.151 |
| A dimension MM | 54.640 |
| Angle shape | Straight |
| Backup hex size IN | 0.625 |
| Backup hex size MM | 15.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 90A03-045400-0 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | 25CT30CT (Size dependent)31303440 (Size dependent)34PW (Size dependent)35803630 (Size dependent)3740375037AL38003R30 |
| Compatible tube OD IN | 0.25 |
| Compatible tube OD MM | 6.350 |
| Construction Style | Crimp |
| End connection hex size IN | 0.563 |
| End connection hex size MM | 14.000 |
| End size 1 | -3 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.351 |
| Hose cut off factor MM | 34.320 |
| Hose size | -4 |
| Inside diameter IN | 9.9000 |
| Inside diameter MM | 2.5100 |
| Product height in | 0.630 |
| Product height mm | 16.002 |
| Product length in | 2.150 |
| Product length mm | 54.610 |
| Product material | 316 Stainless steel |
| Product width in | 0.630 |
| Product width mm | 16.002 |
| Thread size 1 | 7/16-20 UNF |
| Tube OD 1 IN | 0.250 |
| Tube OD 1 MM | 6.350 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789352491 |
![Hose Fittings 90308-125500 [LEFT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215556%2FID433157815585-0101_preview.jpg&w=1920&q=75)