Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.150 |
| A dimension MM | 54.600 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 4S8DL6 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 4.826 |
| Construction Style | Crimp |
| End size 1 | -3 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hex size 1 IN | 0.563 |
| Hex size 1 MM | 14.000 |
| Hex size 2 IN | 0.625 |
| Hex size 2 MM | 15.000 |
| Hose cut off factor IN | 1.050 |
| Hose cut off factor MM | 26.700 |
| Hose size | -3 |
| Inside diameter IN | 0.100 |
| Inside diameter MM | 2.500 |
| Product height in | 0.620 |
| Product height mm | 15.700 |
| Product length in | 2.150 |
| Product length mm | 54.600 |
| Product material | 316 Stainless steel |
| Product width in | 0.620 |
| Product width mm | 15.700 |
| Thread size 1 | 7/16-20 UNF |