Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.240 |
| A dimension MM | 56.896 |
| Angle shape | 90 Degree |
| Brand | Synflex by Danfoss |
| Catalog Item | 90A03-04B090-0 |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Crimp |
| Drop dimension IN | 1.460 |
| Drop dimension MM | 37.08 |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.000 |
| End connection torque | 19-23 lb-ft(25-30 Nm) |
| End size 1 | -4 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.380 |
| Hose cut off factor MM | 35.052 |
| Hose size | -3 |
| Inside diameter IN | 0.110 |
| Inside diameter MM | 2.794 |
| Product height in | 1.622 |
| Product height mm | 41.199 |
| Product length in | 2.240 |
| Product length mm | 56.896 |
| Product material | 316 Stainless steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Seal material | Nitrile (NBR) |
| Series | 90A |
| Thread sealant | No |