Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.230 |
| A dimension MM | 56.800 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 4S8DSB6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 4.826 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End type 1 | Standpipe Metric |
| Finish plating | Passivate |
| Hex size 1 IN | 0.563 |
| Hex size 1 MM | 14.000 |
| Hose cut off factor IN | 1.430 |
| Hose cut off factor MM | 36.400 |
| Hose size | -3 |
| Inside diameter IN | 0.110 |
| Inside diameter MM | 2.800 |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 2.230 |
| Product length mm | 56.800 |
| Product material | 316 Stainless steel |
| Product width in | 0.625 |
| Product width mm | 15.875 |