Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.120 |
| A dimension MM | 53.848 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.560 |
| Backup hex size MM | 14.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 90A03-06N090-2 |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Crimp |
| Drop dimension IN | 1.260 |
| Drop dimension MM | 32.00 |
| End connection hex size IN | 0.560 |
| End size 1 | -6 |
| End Type 1 | Standpipe Millimetrique |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.260 |
| Hose cut off factor MM | 32.004 |
| Hose size | -3 |
| Inside diameter IN | 0.110 |
| Inside diameter MM | 2.794 |
| Product height in | 1.260 |
| Product height mm | 32.004 |
| Product length in | 2.178 |
| Product length mm | 55.321 |
| Product material | 316 Stainless steel |
| Product width in | 0.625 |
| Product width mm | 15.875 |
| Series | 90A |
| Thread sealant | No |
| Tube OD 1 IN | 0.236 |
| Tube OD 1 MM | 5.990 |