Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.200 |
| A dimension MM | 55.880 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.560 |
| Backup hex size MM | 14.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 90A03-08N090-1 |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Crimp |
| Drop dimension IN | 1.340 |
| Drop dimension MM | 34.04 |
| End connection hex size IN | 0.560 |
| End size 1 | -8 |
| End Type 1 | Standpipe Millimetrique |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.340 |
| Hose cut off factor MM | 34.036 |
| Hose size | -3 |
| Inside diameter IN | 0.110 |
| Inside diameter MM | 2.794 |
| Product height in | 1.340 |
| Product height mm | 34.036 |
| Product length in | 2.200 |
| Product length mm | 55.880 |
| Product material | 316 Stainless steel |
| Product width in | 0.625 |
| Product width mm | 15.875 |
| Series | 90A |
| Thread sealant | No |
| Tube OD 1 IN | 0.314 |
| Tube OD 1 MM | 7.980 |