Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 4S8FLA8 |
| Compatible hoses | 25CT30CT (Size dependent)31303440 (Size dependent)34PW (Size dependent)35803630 (Size dependent)3740375037AL38003R30 |
| Construction Style | Swage |
| End size 1 | -4 |
| End type 1 | Male pipe (NPTF) |
| Hex size 1 IN | 0.688 |
| Hex size 1 MM | 17.463 |
| Hose cut off factor IN | 1.220 |
| Hose cut off factor MM | 30.988 |
| Hose size | -4 |
| Inside diameter IN | 0.156 |
| Inside diameter MM | 3.962 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789340429 |