Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.887 |
| A dimension MM | 73.330 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 4S8FLB8 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Swage |
| End size 1 | -4 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Passivate |
| Hex size 1 IN | 0.630 |
| Hex size 1 MM | 16.002 |
| Hex size 2 IN | 0.690 |
| Hex size 2 MM | 17.526 |
| Hose cut off factor IN | 1.800 |
| Hose cut off factor MM | 45.720 |
| Hose size | -4 |
| Inside diameter IN | 0.157 |
| Inside diameter MM | 3.988 |
| Product material | 316 Stainless steel |
| Seal material | Nitrile (NBR) |
| Series | 90A |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 NPTF |
| Working pressure max BAR | 655 |
| Working pressure max PSI | 9100 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628026574 |
![Hose Fittings 90AXX-XX1400 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213779%2FID432878075938-0101_preview.jpg&w=1920&q=75)